AXIS#.SAFE.RESTARTACK.REQUESTED

Description

Indicates whether an acknowledge is requested by Safe Operating Stop (SOS) or Safe Torque Off (STO) to restart. When the acknowledge is requested, the parameter is 1, otherwise 0. Restart acknowledge is requested when:

  • STO or SOS is configured to restart manually.
  • The condition which activates STO or SOS is cleared.
Value Description

0

No restart acknowledges requested

1

Restart acknowledge requested

Context

Related safety parameters:

Versions

Action

Version

Notes

Implemented

2-00-00-000

Implemented in SMM revision v0.56

General Information

Type

Read Only

Units

N/A

Range

0, 1
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
AXIS1.SAFE.RESTARTACK.REQUESTED

6631h

00h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.RESTARTACK.REQUESTED

6e31h

00h

Unsigned8

-

-

Read only

Yes